Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Refrigeration & Air Conditioning

ARBS2008 - Australian Air Conditioning/Refrigeration and Building Services Exhibition - April 2008

08 April 2008
Danfoss Australia will again be participating in the bi-annual air conditioning/refrigeration and building services exhibition to be held at the Melbourne Convention and Exhibition Centre during 21st–23rd April 2008.

Visit us at stand 344, where we will be displaying a vast range of new and innovative products currently available or soon to be introduced into the Australian market place.
Danfoss ADAP-KOOL® Next Generation products have been developed to ensure an optimal refrigeration setup.Focusing on energy, the environment and food quality, ADAP-KOOL® Next Generation helps to optimise store energy costs, is easy to install and adapt as industry standards and legal requirements change, ADAP-KOOL® solutions are a versatile and reliable investment that provide trouble-free operation for years.

Danfoss Scroll Compressors - the complete solution for air-conditioning applications.Having integrated Scroll Technologies into the Danfoss compressor family, Danfoss now offer the most complete range of scroll compressors and will soon include low temperature scrolls.

GEEP™ Compressors
A unique low noise, high efficiency compressor has been added to the Danfoss’ range of one cylinder compressors for MBP duty using R404A; this compressor completes the reciprocating range from 2 cc up to 270 cc’s.

Danfoss OptymaTM Condensing Units OptymaTM is the new name for what will be the widest range of hermetic condensing units on the market. These units are designed with a higher COP and a lower noise level and energy consumption; furthermore they have an extended application envelope for commercial refrigeration applications as standard. Brazed Plated Heat Exchangers Designed for all types of commercial and industrial refrigeration, cooling and air conditioning applications, our product range of brazed plate heat exchangers offers a whole new level of performance. Less space and weight, wide range of sizes and cooling capacities, high heat transfer surface, great versatility, available for high-viscosity fluids and low energy consumption are just a few of the many items on its benefits.

Performer Scroll Compressors for Residential and Light Commercial Applications
The range of Performer Scroll Compressors for Residential and Light commercial applications include R410A, R407C, and R22 models available from 8.5 kW to 35 kW and they offer the most reliable and long-lasting compressor in the HVAC industry thanks to their advanced technology and the high product quality. Designed for excellence in performance, silence and endurance, Performer Scroll Compressors are the quietest, most reliable and longest-lasting compressors available today.

To learn more about these exciting new products, follow the links below.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.
Feedback Form