>
My Product List
Archive
>
Corporate News
2009
2008
2007
>
Refrigeration News
2009
2008
2007
>
Heating News
2009
2008
2007
>
Drives News
2009
2008
2007
>
Industrial Automation News
2009
2008
2007
>
Solar Energy News
2008
2007
About Us
Vision & Values
Financial Information
Corporate Citizenship
Facts in Brief
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Our History
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
Water Controls
High-Pressure Systems
BAUER Geared Motors
Solar Energy
Silicon Power Modules
News & Events
Press Center
News
Archive
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
>
Home
>
News & Events
>
Archive
>
Refrigeration News
OPTYMA PLUS™: Discover the Extended Range of Danfoss Packed Condensing Units
15 September 2008
To meet all your requirements in the field of durability, reliability and functionality a condensing unit must hold many trump cards. Danfoss OPTYMA PLUS™ holds them all! The extended range of OPTYMA PLUS™ is now available in 4 different housing sizes with capacities from 1 to 10 kW for R134a and from less than 1 kW up to almost 20kW for R404A for cold room applications (MBP), from 3 to over 25kW for R407C (MPB) for air conditioning applications and from 0.5 up to 10 kW for freezing conditions with R404A (LBP).
Click below to download the story as .pdf or go to our online article overview.
>
View as .PDF
>
Online Article Overview
>
Danfoss Refrigeration & Air Conditioning
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
News & Events
Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.