Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
New air source heat pump from Danfoss

New air source heat pump from Danfoss: Up to 37 % better than the nearest competitors

10 May 2011
Even greater savings and even more quiet. The new air source heat pump DHP-AQ from Danfoss has strengths previously regarded impossible to combine in the same heat pump.

DHP-AQ’s revolutionary technology continues to provide heat efficiently even when the temperature falls to -20 degrees and the seasonal energy efficiency ratio is up to 37* per cent better than that of the nearest competitors. The Danfoss DHP-AQ will be available from Danfoss dealers from the 15th of June 2011.
The DHP-AQ air source heat pump provides another alternative for house-owners, for small houses as well as large blocks of flats. The DHP-AQ collects energy from the outdoor air to heat the house and produce hot water, using a waterborne heating system. The DHP-AQ also has a built-in cooling feature to cool the home during the hottest days of the year. There is a great interest in air source heat pumps and the strengths and possibilities of the DHP-AQ have been eagerly awaited by many customers.

Development has been focused on high performance, ease of operation and low sound level. “This is the quietest air source heat pump we have ever developed. It’s the quietest on the market,” says Martin Hamberg, Acoustics Engineer at Danfoss. The Global Research and Development Centre at Arvika in Sweden also put great emphasis on the design. The DHP-AQ is designed to melt in with the home environment while giving maximum performance and smooth installation.

Besides the heat pump, which is placed outdoors, there are three accessory packages to choose between. Accessory packages are placed indoors and are available in the following variations:
MINI: Control cabinet with control unit.
MIDI: Control cabinet including control unit, immersion heater, circulation pump and shunt valve.
MAXI: Control cabinet including control unit, immersion heater, circulation pump, shunt valve and hot water tank (180 litres).

“All customers should be able to get exactly what they need. The DHP-AQ has output sizes ranging from 6-36 kW for optimum energy saving and the three accessory alternatives ensure that nobody needs to buy more than they actually need,” explains Lars Bergen, Marketing Director at Danfoss Heat Pumps.

Like all heat pumps from Danfoss, the DHP-AQ offers significant cost saving, is easy to operate and environmental. The heat pump is EU classified as a renewable energy source.

For more information:
Lars Bergen, Marketing Director, Danfoss Heat Pumps, Telephone: +45 7488 8616;
E-mail: lars.bergen@danfoss.com

* Seasonal energy efficiency ratio: A correct measurement of the energy efficiency where the whole year is weighed in, both hot summer months and cold winter periods, together with hot water production.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.