Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

The new generation VLT® drives covers the complete enclosure range

11 January 2008
The new generation VLT® drives from Danfoss are now available in compact IP20 enclosures up to 90 kW.  VLT® drives above 90 kW are all available in IP00 enclosures, so all VLT® drives are available in compact panel optimised versions.
The installation volume and/or the mounting surface of the new panel optimised VLT® drives are reduced by up to 60% compared with previous series. The service sections nevertheless fulfil the highest requirements even for applications with high overload, long motor cables and ambient temperatures up to 50° C.

Optimised design
Optimised efficiency and intelligent cooling technology make the compact and service friendly design possible. Even equipment such as EMC filters, harmonics suppression, and brake modules are integrated in the enclosure.

Save installation time
The IP20 series is designed for easy accessibility and time-saving installation. Mechanical fastening points are all easy to access from the front even with automatic tools and all terminals are sufficiently dimensioned and clearly marked. One need only loosen a few screws to get to the terminals, and accessories for bonding of screened cables are included.

Modular and fully compatible
The IP20 enclosed series completes the enclosure program of the modular VLT® AutomationDrive series with IP21, IP55 and IP66 enclosures.
Feedback Form