Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

New BACnet from Danfoss Drives listed by BTL

25 July 2008
inMotion - The VLT® newsletter 1 The VLT® BACnet option is a plug-and-play solution that optimises the use of VLT® HVAC Drive together with building management systems using the BACnet® fieldbus.
The option makes it easy to control or monitor points required in typical HVAC applications.
Improve system performance
VLT® HVAC Drive uses limited network bandwidth, and it requires less recources in the DDC controller due to the support of alarm and event notification. This can reduce traffic by more than 50% compared to other drives.
For VLT® HVAC Drive it is possible to read all analogue inputs and control all the analogue outputs on I/O options.
This means that when integrating a VLT® HVAC Drive into the control system it is possible to save more physical I/O points. VLT® HVAC Drive has objects defined to accept 3 separate feedbacks transmitted over BACnet.

Detailed information about warnings and alarms
VLT® HVAC Drive has points giving detailed information about alarms and warnings. DDC controllers can monitor these and see when an alarm or warning occurs and see why it’s occurred.
Examples: Earth fault, short circuit, over current, motor phase loss, motor thermal condition (thermistor or ETR), mains phase loss, live zero, Broken Belt, No Flow, Dry Pump, End of Curve etc.

Read multiple points in a telegram
With the BACnet option DDC controllers can read or write multiple points in one telegram. This helps to reduce network traffic which improves network bandwidth and the effectiveness of the BACnet network. It provides the ability to transfer all required points of the VLT® HVAC Drive in one request.
This is especially useful if the BMS regularly creates a "back-up" of the system.

Simultaneous synchronisation of built-in clocks.
VLT® HVAC Drives have a built-in clock that can be synchronized with the BMS network clock via BACnet. This eliminates a major problem on drives with battery backed-up stand alone real-time clocks which must be manually updated.

Built in and tested from factory
The Danfoss BACnet option is available factory installed and tested or can be added to the VLT® HVAC Drive as a field installed upgrade in existing installations.
Feedback Form