Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Dedicated Pump Features in VLT® HVAC Drive

23 June 2008
The VLT® HVAC Drive from Danfoss offers a vast number of pump-specific features developed in cooperation with OEMs, contractors and manufacturers around the world.
Pump Cascade Controller
The Pump Cascade Controller is the most sophisticated controller on the market - yet standard in VLT® HVAC Drive.
It distributes running hours evenly across all pumps, keeps wear and tear on individual pumps to a minimum and ensures all pumps are in great shape.

Vital Water Supply
Vital water supply can be assured in case of leakage or a broken pipe e.g. Overload is prevented by reducing speed - and the vital supply is secured at lower flow.

Sleep Mode
In Sleep Mode the drive detects situations with low or no flow.
Instead of continuous operation it boosts the system pressure and then stops to save energy. The drive starts automatically when the pressure falls below the lower set point.

Dry Pump Protection and End of Curve
Dry Pump Protection and End of Curve relates to situations where the pump runs without creating the desired pressure – as when a well runs dry or a pipe leaks.
The drive throws an alarm, shuts off the pump, or performs another programmed action.
Feedback Form