The building has 27 Danfoss frequency converters with BACnet connected to the Allerton BMS controller. A great feature of the new VLT® HVAC Drive is its physical size. A smaller foot print means easier installation.
Also with its very simplistic award winning LCP display you only have to change very few parameters in the drive to activate the BACnet communication card saving a lot more time and money to the installation. The customer can choose to have the energy consumption divided into hours, days or weeks. The drive has a built in AEO (Automatic Energy Optimisation) function which increases energy efficiency by 5-15% at partial load.
Rely on Danfoss HVAC experience
Danfoss has unequalled experience in advanced drive technologies for HVAC applications. This experience was used to optimise features in the VLT® HVAC Drive and make it the perfect match for pumps, fans and water chillers (compressors) in buildings fitted with sophisticated HVAC solutions.
The upgrade in question was performed with the help of Finn Air as the mechanical contractor and Leading Edge as the controls company.
VLT® BACnet MCA 109
The VLT® HVAC Drive integrates and communicates seamlessly with all HVAC devices, mastered by Building Management Systems via the BACnet protocol. HVAC specific features make it economical, flexible and user friendly and makes HVAC operation child’s play.
Lowest cost of ownership
The modular concept allows you to pay only for features you need and to customise your solutions and minimise system costs. The HVAC Drive is maintenance free and still compact although everything is built in. The IP20 version can be mounted in an HVAC unit or panel. The high protected IP 66 version for harsh environments can be mounted anywhere.
The VLT® BACnet option is a plug-and-play solution that optimises the use of VLT® HVAC Drive together with building management systems using the BACnet® fieldbus.
The option makes it easy to control or monitor points required in typical HVAC applications.
Improve system performance
VLT® HVAC Drive uses limited network bandwidth, and it requires less recources in the DDC controller due to the support of alarm and event notification. This can reduce traffic by more than 50% compared to other drives.
For VLT® HVAC Drive it is possible to read all analogue inputs and control all the analogue outputs on I/O options.
This means that when integrating a VLT® HVAC Drive into the control system it is possible to save more physical I/O points.
VLT® HVAC Drive has objects defined to accept 3 separate feedbacks transmitted over BACnet.
Detailed information about warnings and alarms
VLT® HVAC Drive has points giving detailed information about alarms and warnings. DDC controllers can monitor these and see when an alarm or warning occurs and see why it’s occurred.
Examples: Earth fault, short circuit, over current, motor phase loss, motor thermal condition (thermistor or ETR), mains phase loss, live zero, Broken Belt, No Flow, Dry Pump, End of Curve etc.
Read multiple points in a telegram
With the BACnet option DDC controllers can read or write multiple points in one telegram. This helps to reduce network traffic which improves network bandwidth and the effectiveness of the BACnet network.
It provides the ability to transfer all required points of the VLT® HVAC Drive in one request.
This is especially useful if the BMS regularly creates a "back-up" of the system.
Simultaneous synchronisation of built-in clocks.
VLT® HVAC Drives have a built-in clock that can be synchronized with the BMS network clock via BACnet. This eliminates a major problem on drives with battery backed-up stand alone real-time clocks
Built in and tested from factory
The Danfoss BACnet option is available factory installed and tested or can be added to the VLT® HVAC Drive as a field installed upgrade in existing installations.