Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Eliminate harmonic distortions

20 December 2007
Danfoss Active filters eliminate harmonic distortion from non-linear loads and improve system power factor.
Proven VLT® power electronics re-establishes optimal sinusoidal power and power factor of 1 by generating and injecting counter phased harmonic and reactive currents. The modular build-up offers the same characteristics as our High Power VLT® family, including high energy efficiency, user-friendly operation, back channel cooling and high enclosure grades. Danfoss Active Filters can compensate individual VLT® drives as a compact integrated solution or be installed as a compact stand-alone solution at a common point of coupling compensating several loads simultaneously. Danfoss Active Filter can operate at medium voltage level by means of a step-down transformer.

The perfect solution for
• Restoring weak networks
• Increasing network capacity
• Increasing generator power
• Meeting compact retrofit demands
• Securing sensitive environments
• Taking advantage of energy savings

Voltage range
• 380 - 480 V AC 50 - 60 Hz
• 500 - 690 V AC 50 - 60 Hz

Power Range
190 A, 250 A, 310 A, 400A, and 500 A Up to 4 units can be paralleled for higher power

Enclosure degree
• IP 00, IP 21, IP 54

Available from December
IP00 and IP21 versions of VLT® active filters from 190 to 310 A are available as of April 2008. During next year IP54 versions up to 310 A will be released.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.
Feedback Form