Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
View our new Heat Meters Flyer

Measure your Energy Performance Acccurately!

07 April 2009
The energy performance of any heating, district heating and cooling system matters. With the increased focus on energy saving and individual billing according to consumption; perhaps more than ever.
 
It simply drives customer satisfaction and retention! We have released a new flyer about our range of SONOMETERTM heat meters which helps you to get a precise and easy measure of your system performance. In all aspects the meters assure low cost of ownership. Read more below or open the PDF to view the flyer.
Easy and remote metering
Its unlimited system capability makes SONOMETERTM the perfect meter for smart metering:  
Data transmission by line or radio to the EN 1434-3 M-BUS standard provides future-proof energy data management. No hardware changes or reconfiguration are necessary for adapting to different system engineering.

First-class measuring accuracy 
The patented free-beam system eliminates noise signals and measuring errors. Only signals that actually pass through the measuring tube are measured. SONOMETERTM is also extremely accurate at flow rates above the maximum value of qs (nominal flow). Flow up to 2 times qs can be measured. 

We recommend!
To achieve optimum control and full performance of your heating and cooling system Danfoss recommends combining the use of the heat meter with an electronic controller ECL Comfort, temperature sensors and motorized control valves. It simply pays off!
Feedback Form