Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Danfoss A/S: First quarterly report 2008

19 May 2008
"In this quarter, Danfoss’ sales were affected by the fact that the weakening of the American housing market spread to several of our main markets and product areas. At the same time, the continuing high price of raw materials put pressure on our earnings. In Europe and the USA we experienced net sales which were slightly below last year’s level, while China and Russia continued to show strong growth rates. In our view, we have reached the low point for growth and the development will once again begin to change for the better during the second half-year. We therefore retain our expectations for the whole year.”

Jørgen M. Clausen, President and CEO, Danfoss A/S

Highlights from the first quarter of 2008:

  • Net sales reached 5.4 billion DKK, which is largely level with the same period in 2007. Growth was 2%, when converted at last year’s level of exchange rates and adjusted for acquisitions and divestments, compared to 19% in the same period the year before.
  • The profit before other income and expenses fell by 31% to 275 million DKK from 400 million DKK, whereas the operating profit (EBIT) was 272 million DKK compared to 417 million DKK in the year before. The result should be seen in light of the fact that the 2007 EBIT was positively affected by the profit obtained from the sale of Damcos A/S, as well as the fact that the first quarter of 2007 was extraordinarily good.
  • The result for the period was 125 million DKK, compared to 428 million DKK in the year before. Allowing for the fact that the comparative figure from 2007 was extraordinarily good, the result is considered to be satisfactory, in spite of the fact that it did not fully meet Danfoss’ expectations.
  • The number of employees grew to 22,540 from 21,299 in the first quarter of 2007.

Expectations for 2008:

  • Danfoss retains its expectations for both net sales and profit for 2008, as was announced in connection with the publication of the 2007 accounts.
  • Net sales are expected to be between 23.5 and 24.5 billion DKK. This equals growth of between 6% and 10% compared to 2007.
  • The operating profit (EBIT) is expected to be between 1.9 and 2.2 billion DKK.
  • The EBIT margin excl. other income etc., and the EBIT margin itself, is expected to be between 8% and 9%.
  • The expectations for 2008 do not include the acquisition of the shares in Sauer-Danfoss Inc., which make Danfoss the majority shareholder. (This will not take place until the deal is approved).

Please address any enquiries regarding this announcement to:
Chief Reputation Officer Ole M. Daugbjerg, +45 7488 2008.

 

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.
Feedback Form