Archive
> Corporate News
> Refrigeration News
> Heating News
> Drives News
> Industrial Automation News
> Solar Energy News

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Faster floor heating - Danfoss SpeedUp™

Faster floor heating than ever!

10 August 2009
If you have floor heating, maybe you have experienced the need for opening one or more windows while you are entertaining guests because the room just gets too hot?

Or maybe your house is a bit too hot when you return from work on a sunny spring day?

The lack of comfort can be frustrating not to mention the unnecessary waste of heat in times when focus is on energy saving and CO2 reductions. The Danfoss SpeedUp™ dry system overcomes these obstacles and offers quick and easy installation and rapid reaction to your wishes.

What is dry floor heating?

The traditional floor heating system utilises a “wet system” where floor heating pipes are cast in concrete. This results in a thermal “heavy” floor construction which has slow reaction time and is by that difficult to regulate and adjust over a short period. A “dry” floor heating system such as Danfoss’ SpeedUp™ is a floor heating system where no screed is required! This leads to faster, easier installation and shorter heating up and cooling down times, giving benefits such as energy savings and improved comfort and thereby solves the normal floor heating problems.

Optimized comfort

The “dry” floor heating system SpeeUp™, due to lightweight materials and quick reaction time, constantly ensures a room temperature that is significantly closer to the desired room temperature compared to a heavy wet concrete floor heating system. This again gives the home user a more prominent experience of comfort and well being.

The Danfoss SpeedUp™ also comes in an ecological version SpeedUp Eco™.
Save up to15% on your heating costs!
Significant cost reductions - 15% on your heating costs!

The active “dry” floor heating system SpeedUp™ is ideal in combination with room thermostats with programmable temperature setback functions. This resulting in very precise comfort control and significant energy and cost savings in heating. This can be achieved, with Danfoss’ wireless CF2 control system with remote controller.

The annual energy consumption for a typical house in Germany which such solution would be as follows. With SpeedUp™ you can save up to 15 % of the energy consumption of an equivalent heavy wet concrete floor heating system.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.
Feedback Form