| Danfoss Industrial Refrigeration Electronic Expansion Valves |
| Photo/Type |
Features/Benefits |
Refrigerants |
Lenght/Size |
Media Temperature Range |
Connection Type |
Downloads |
| AKVA
|
Pulse width modulating expansion valve.
Full velocity through the valve combined with its damping orifice makes it ideal for flooded systems in a wide range of capacities.
Unlike other PWM systems, AKVA does not require manual adjustments for changes in capacity (10 to 100%).
See also EKC 347 and LLP AKS41U |
R717 R22 R134a R404A/507 R407C |
1/2" to 2" |
-58°F to +302°F |
Type AKVA 10 & 20 only have BW available.
Type AKVA 15 has BW (WN), SW and FPT available. |
Click here to view available downloads |
|
| ICM
|
When combined with ICAD actuator, provides rapid response to load fluctuation or can be slowed down to eliminate liquid hammer and minimize pressure fluctuation.
Pressure balanced to reduce torque requirements on ICAD actuator.
V-port and erosion resistant materials used in the construction.
754 psig design. |
R717 R22 R134a R404A/507 R407C |
3/4" to 3" |
-60°F to +248°F |
Weld in ANSI BW, SOC, FPT, ODS |
Click here to view available downloads |
| ICAD
|
Digital Stepper Motor with full range of input and output signal capabilities.
Motor speed control can be regulated over a wide range.
Digital readout of valve opening degree.
Magnetically coupled drive. |
Two sizes available:
ICAD 600 for up to 1/4" port
ICAD 900 for up to 2 1/2" port |
|
|
NEMA 4 equivalent enclosure rating |
Click here to view available downloads |