(ZA) Danfoss South Africa
VLT® Drives
> Software Downloads
> News
> Products
> Documentation
> Service
> VLT Training
> About Us
> Contacts
 
 
 
 
 
Danfoss Logo

True energy savings in buildings with the new VLT® HVAC Drive

The VLT® HVAC Drive, built on Danfoss’ new modular plug-and-play platform and dedicated to HVAC applications, is an intelligent part of the intelligent building. VLT® HVAC Drive provides the lowest cost of ownership and makes VLT® HVAC operation pure child’s play. It’s a singular engineering platform to control all HVAC fan, pump & compressor applications.
Saves energy
The new VLT® HVAC Drive has a best in class drives efficiency of 98% contributing to an optimum system (drive + motor) ef­ficiency. This combined with features like Sleep Mode, Automatic Energy Optimisa­tion and Flow Compensation makes it ex­tremely energy efficient.  

Save money
Modular design with a host of options allows for low initial investments and low-cost upgrade to meet future needs. Options can at any time be added or up­graded.  

Lower system cost
The VLT® HVAC Drive is available in a range of versions, from the basic version includ­ing serial communication capabilities and basic I/O configuration, right up to a fully equipped and personalized drive with optimum application I/O points and pro­tocols delivered from the factory. No extra assembly work on-site!  

Save time
Operators, equipment and control sys­tems all communicate effortlessly with the VLT® HVAC Drive. It is compatible with all common BMS network protocols and displays every alphabet, and 27 languag­es, such as English, German, Mandarin or Cantonese. The award-winning Local Control Panel provides an intuitive man-machine inter­face, and with the Automatic Motor Ad­aptation and Automatic Energy optimisa­tion support fast commissioning. The VLT® HVAC Drive is practically main­tenance free due to a series of self pro­tecting and monitoring features and a durable mechanical design. All these features make set-up and operation quick and easy.  

Save space
Due to its small size, the VLT® HVAC Drive is easily mounted inside any HVAC unit or panel. It is designed for close side-by-side mounting, and due to its efficiency and a clever cold plate technology, heat dissi­pation is no problem. As VLT® HVAC Drive is available with protection class IP66, panels and cabinets can be omitted.

Passion and responsibility

The Danfoss Group has net sales of about DKK 16.4 billion (2.2 billion EUR) and employs more than 18,200 people worldwide.

Based on our core values, Danfoss’ vision is to be a global market leader within our core businesses: Refrigeration & Air Conditioning, Heating & Water and Motion Controls.

We aim to meet the expectations of our stakeholders by being a highly respected company, improving quality of life by mastering advanced technologies in customer applications, while focusing on environmental and social responsibility.