제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

MBC 8100, 블록형온도 스위치(선박용 인증제품)

18 품목

보고서

  • What is the maximum/minimum pressure/temperature at which Danfoss switches can be set?
  • What is the DIN numbering of terminals?
  • What does it mean that an RT switch has an IP66 grade?
  • After installing the switch and making the setting based on scale values, the real system pressure value and scale value seem not to correspond. What is the reason?
  • I am looking for the on/off switch with the highest possible IP protection, what options do I have?
  • How does the manual reset work in relation to on/off switches?
  • What does SPDT stands for?
  • What is the most common contact system type used in Danfoss switches?
  • What would be the best pressure switch choice for applications requiring high repeatability, accuracy and adjustable differential?
  • When is it recommended to use a gold-plated contact system?
  • Where I can find technical information regarding on/off switches?
  • Do I need an external power supply for RT switches?
  • Is it possible to order an MBC with short cable and special plug (different then DIN plug)?
  • Is it possible to recognize if a RT has "double" bellows installed, from just looking at it from outside?
  • Is it possible to buy just the contacts for the RT switches?
  • Which switches should I use for seawater - or other media with particles or depositions?
  • Where do I find production date on pressure or temperature switches?
  • For the Pg plugs sold with MBC, which are the recommended cable diameter sizes?