제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

061B820566

특성

타입 MBC 8100
Weight 0.267 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Approval ABS, CCC, CCS, DNV, GL, GOST, KRS, LR, NKK, RINA, RMRS
Capillary tube length [in] 78 3/4 in
Capillary tube length [mm] 2.000 mm
Charge type Adsorption
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
Contact rating DC13=12 W, 125 V
Differential (FS) [°C] 6,0 K
Differential type Fixed (max. value)
EAN 5702428366847
Electrical conn. Male/Female Female
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
Electrical specification standard EN 60947-5
Enclosure rating IP65
Glow lamp No
Max. sensor temperature [°C] 250 °C
Max. sensor temperature [°F] 482,0 °F
Packing format Multi pack
Product description Temperature Control
Product Design class B
Quantity per packing format 6 PC
Sensor pocket length min. [mm] 65 mm
Sensor size (Ø x L) [in] 1/2 x 2 in
Sensor size (Ø x L) [mm] 13 x 50 mm
Sensor type Remote Sensor
Specification key 2621-1A02000
Temperature Range [°C] 60 - 150 °C
Temperature range [°F] 140 - 302 °F