제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

084Z8280

특성

타입 MBT 5410
Weight 0.680 Kg
Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
EAN 5702423131662
Electrical connection Box (metal/plastic)
Enclosure rating IP67
Insertion length [in] 2.4 in
Insertion length [mm] 60 mm
Number of terminals [pcs] 3 PC
Output signal Ohm
Packing format Multi pack
Protection tube diameter [in] 0.40 in
Protection tube diameter [mm] 10,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 8 PC
Resistance value 1 x Pt 100
Sensor elem. resistance [Ohm] 100 Ohm
Sensor element type PT
Sensor Insert exchangeable
Temperature Range [°C] -50 - 100 °C
Temperature range [°F] -58 - 212 °F
Tolerance EN 60751 Class B
Type designation MBT 5410-000-060-000-0000
Wires [pcs] 2 PC