제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

084Z5026

특성

타입 MBT 5116
Weight 1.040 Kg
Ambient temperature max. [°C] 90 °C
Ambient temperature max. [°F] 194 °F
Connection standard ISO 228
Connection type G
EAN 5702423139248
Electrical connection Type B / Pg 16
Enclosure rating IP65
Extension length [in] 2 in
Extension length [mm] 50 mm
Insertion length [in] 12 in
Insertion length [mm] 300 mm
Number of terminals [pcs] 3 PC
Output signal Ohm
Packing format Multi pack
Process connection size G 3/4 A
Protection tube diameter [in] 0.55 - 0.95 in
Protection tube diameter [mm] 14,0 - 24,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 6 PC
Resistance value 1 x Pt 100
Sensor elem. resistance [Ohm] 100 Ohm
Sensor element type PT
Sensor Insert exchangeable
Temperature Range [°C] -50 - 600 °C
Temperature range [°F] -58 - 1112 °F
Tolerance EN 60751 Class B
Type designation MBT 5116-B001-300-10-0000
Wires [pcs] 2 PC