제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

017B0014

특성

타입 BCP4
Weight 0.521 Kg
Ambient temperature [°C] -20 - 70 °C
Ambient temperature [°F] -4 - 158 °F
Ambient temperature [°C] -20 - 70 °C
Ambient temperature range [°F] -4 - 158 °F
Ammonia application No
Approval CE, PED
Approval file name VdTÜV SDWFS/SDBFS.08-335
Burst pressure [bar] 37,5 bar
Contact function SPDT
Contact load type A
Contact rating AC1=6 A, 250 V
Contact rating AC15=1 A, 250 V
Contact rating DC13=10 W, 250 V
Differential [bar] 1,00 - 2,50 bar
Differential [psi] 14,50 - 36,30 psi
EAN 5702423248063
Electrical connection EN 175301-803 Pg 11
Electrical specification standard EN 60947-4/-5
Enclosure rating IP65
Max. test pressure [bar] Pe 27,5 bar
Max. Working Pressure [bar] 25,0 bar
Max. Working Pressure [psig] 360 psig
Max. working pressure [bar] Pe 25,0 bar
Max. working pressure [psig] Pe 360,0 psig
Packing format Multi pack
Pressure connection G 1/2
Pressure connection standard ISO 228-1
Pressure Male/Female Male
Product description Pressure Control
Product Design class B
Quantity per packing format 9 PC
Regulation range [bar] Pe 1,00 - 10,00 bar
Regulation range [psig] Pe 14,50 - 145,04 psig
Reset function AUTO