제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

018F6252

특성

타입 BF240AS
Weight 0.305 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 80 °C
Ambient temperature range [°F] -40 - 175 °F
Cable length [in] 40,00 in
Cable length [m] 1,00 m
Coil connection Cable
Color BLUE
EAN 5702428024839
Enclosure rating IP67
Frequency [Hz] 50 HZ
Identical product 018F8202
Packing format Multi pack
Power consumption [W] 10,0 W
Product Design class C
Quantity per packing format 24 PC
Spare part number 018F6252
Standard product Yes
Supply voltage [V] a.c. 240 V
Type designation Coil for Solenoid valve