제품분류
> 냉동공조
> VLT® Drives
> 산업용 제어
 
 
 
 
 

018F6732

특성

타입 BE230CS
Weight 0.311 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Coil connection Connection Box
Color BLUE
EAN 5702428023146
Enclosure rating IP67
Frequency [Hz] 50/60 HZ
Identical product 018F8732
Packing format Multi pack
Power consumption [W] 10,0 W
Product Design class C
Quantity per packing format 32 PC
Spare part number 018F6193
Standard product No
Supply voltage [V] a.c. 220 - 230 V
Type designation Coil for Solenoid valve