Categorie Prodotto
> Refrigeration & Air Conditioning
> Compressori e unità condensatrici
> Heating Controls - Componenti per bruciatori
> Drives - inverters VLT® e Soft starters
> Industrial Automation - Dispositivi di controllo per l'industria
> Inverters Fotovoltaici


Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube

Valvole termostatiche

73 articolo/i


  • Do Danfoss products comply with RoHS directive (Restriction of Hazardous Substances)?
  • Where can I find approvals and certificates for Danfoss products? E.g. do you have a PED certificate for KP7W?
  • Is it possible to use AVTA for protecting bio-mass boilers?
  • What is a kv-value?
  • I'm looking for a Danfoss code number and I have not found it in any catalogues?
  • Could I send you a Danfoss part for repair?
  • Do you have a device that cools a heating system on rising temperature?
  • Which valve should I choose for an aggressive fluid?
  • Can you supply the Danfoss valve with the type designation WKB?
  • I need a spare part for my product. Do you have that?
  • How do I remedy reduced functionality of an AVTA after placing the sensor in a immersion pocket?
  • What does it mean that thermostatic valves are proportional and self-acting?
  • Is it possible to replace a copper capillary tube with a stainless steel version?
  • Does an AVTA valve contain any hazardous parts or substances?
  • Is it necessary to dismantle AVTA valve from the application to replace the thermostatic element?
  • Can an AVTA valve be used with glycolic water?
  • Can I use an AVTA thermostatic valve to regulate air temperature?
  • Can you deliver your products worldwide?
  • Do you have a complete catalogue showing all your products?
  • Can you deliver products exclusively made for us?
  • Which distribution channels does Danfoss use?
  • Can I review your stock online?
  • Where can I find technical drawings of Danfoss products?
  • Can high differential pressure across an AVTA valve influence its functionality?
  • Where do I direct commercial or technical questions?
  • Do you have local stock?
  • Why is the sensor mounting position so important for AVTA with universal charge?
  • Where can we find your data sheets?
  • Do you have local websites in my language?
  • Is it possible to place orders online?
  • Does Danfoss operate globally?
  • Is Danfoss a German company?
  • What is the difference between the AVTA and AVTB ?
  • Can I use an AVTA valve for heating purposes ?
  • My AVTA valve's sensor with universal charge is only half immersed in the medium. How does this influence the valve's functionality?
  • What is off-set for thermostatic valves?
  • What is hysteresis of an AVTA valve?
  • What is the AVTA valve's reaction time on temperature changes?
  • Which AVTA valve should I use when the ambient air has H2S, destroying the capillary tube?
  • What is the compatibility of AVTA body with deionized water, corrosive for metals?
  • Is there any temperature range preset made for the WVTS valve?
  • Can you send me a 3.1 certificate for a valve already delivered?
  • Permissible working pressure for the WVTS valve is 10 bar. What will happen if WVTS will be installed in application where pressure is maximum 16 bar?
  • How do I see the production date of an AVTA valve?
  • The pilot unit for WVTS valve is supplied with white plastic washer - is it only packaging protection to be thrown out?
  • Is it necessary to install a filter ahead of thermostatic valves?
  • Are AVTA, FJVA and WVTS valves UL or CSA approved?
  • My WVTS 80 valve has 8 holes for flange connections, but the technical brochure shows only 4. Is the product wrong?
  • For thermostatically operated valves, are there any requirements to the cooling water temperature?
  • My AVTA valves is noisy - why?
  • How does AVTA react to cooling oil as a medium?
  • Can AVTA be used for a mixture of alcohol and water?
  • Is it possible to order a WVTS valve with other charge than universal?
  • Are thermostatic valves AVTA, FJVA, WVTS normally closed or normally open valves?
  • The maximum sensor temperature of AVTA (Regulation range 0-30°C) is 57°C. Can the minimum sensor temperature be down to -40°C?
  • Where can I get the technical brochure for AVTA valves?
  • Are Danfoss AVTA valves UL listed?
  • What is difference between AVTA and FJVA valves?
  • Can the sensor element of AVTA valves be installed in any orientation?
  • How do I select the right size AVTA valve?
  • Can an AVTA valve be installed in any orientation?
  • How do I set temperature on AVTA valve?
  • Does the Kv value correspond to the value of the flow?
  • Where can I find some technical information about your products?
  • Can I get an AVTA with ATEX approval?
  • What do I need to know to select the right product?
  • Can I get quality control plans/process flowcharts/material specifications/FMEA for Danfoss products?
  • Can you send me literature, brochures or catalogues on your products?
  • I placed an order through e-commerce. Could you please check the delivery dates and inform me the earliest possible delivery?
  • How do I adjust the temperature on an AVTA valve?
  • Can I download product approvals & certificate from the Danfoss websites?
  • Can I order just the capillary tube for an AVTA?
  • Which media can Danfoss products be used with?