Industrial Automation - Dispositivi di controllo per l'industria
> Prodotti
> Novità
> Archivio - novità
> Documentazione
> Supporto tecnico
> Partners Commerciali
 
 
 
 
 

Monitoraggio e regolazione della temperatura

70 articolo/i

FAQ

  • What is the maximum/minimum pressure/temperature at which Danfoss switches can be set?
  • What is the DIN numbering of terminals?
  • What is differential?
  • I need a spare part for my product. Do you have that?
  • How can the differential in RT controls be adjusted?
  • How can I characterize vapour charge in the sensor of the temperature switch?
  • What does it mean that an RT switch has an IP66 grade?
  • How I can characterize adsorption charge in the sensor of the temperature switch?
  • After installing the switch and making the setting based on scale values, the real system pressure value and scale value seem not to correspond. What is the reason?
  • Where can I find approvals and certificates for Danfoss products? E.g. do you have a PED certificate for KP7W?
  • What is the time constant in relation to temperature switches?
  • Do Danfoss products comply with RoHS directive (Restriction of Hazardous Substances)?
  • I am looking for the on/off switch with the highest possible IP protection, what options do I have?
  • How does the manual reset work in relation to on/off switches?
  • What is differential setting (pressure or temperature)?
  • What does SPDT stands for?
  • What is the most common contact system type used in Danfoss switches?
  • What would be the best pressure switch choice for applications requiring high repeatability, accuracy and adjustable differential?
  • When is it recommended to use a gold-plated contact system?
  • What is the key difference between KPS and CAS switches?
  • I have bought a sensor pocket for KPS temperature switch with the code no. 060L326266 but am missing accessories.
  • I'm looking for a Danfoss code number and I have not found it in any catalogues?
  • I am looking for a Danfoss product, type USC6000, but cannot find it in your catalogues?
  • How can I improve the heat transfer if I use a sensor pocket with a temperature switch?
  • Could I send you a Danfoss part for repair?
  • I am looking for a pump, type APP?
  • Can you explain the function and shape of the RT 102 thermostat's sensor?
  • Where I can find technical information regarding on/off switches?
  • Is it possible to change the set point in a pre-set KP temperature switch, e.g. from 35°C to 29°C?
  • Why is there no information regarding scale correction in the technical brochure for a KP temperature switch?
  • I am looking for Danfoss MASSFLO and MAGFLO flow meters?
  • I am looking for a Danfoss butterfly valve?
  • Do I need an external power supply for RT switches?
  • Can you deliver your products wordwide?
  • Do you have a complete catalogue showing all your products?
  • Can you deliver products exclusively made for us?
  • Which distribution channels does Danfoss use?
  • Can I review your stock online?
  • Where can I find technical drawings of Danfoss products?
  • Where do I direct commercial or technical questions?
  • Do you have local stock?
  • Where can we find your data sheets?
  • Do you have local websites in my language?
  • Is it possible to place orders online?
  • Can you give me some key figures on danfoss?
  • Does Danfoss operate globally?
  • Is Danfoss a German company?
  • I am looking for a hydraulic oil pump?
  • Is it possible to order an MBC with short cable and special plug (different then DIN plug)?
  • Is there any way to tell if charge is lost in a temperature switch?
  • I am looking for a KP temperature switch for a small load: 10mA at 110V dc. Is it preferable to use gold contacts for this application?
  • Why is our delivery delayed, when I saw that the delivery date is confirmed for 2 weeks in e-commerce?
  • Where can I find some technical information about your products?
  • Is it possible to recognize if a RT has "double" bellows installed, from just looking at it from outside?
  • What do I need to know to select the right product?
  • Do Danfoss temperature switches come with sensor pocket included?
  • Can I get quality control plans/process flowcharts/material specifications/FMEA for Danfoss products?
  • How do I maximize response time of a temperature switch?
  • What do I do if I need very quick reaction to changing temperature?
  • What is the response time of Danfoss temperature switches?
  • Can you send me literature, brochures or catalogues on your products?
  • I placed an order through e-commerce. Could you please check the delivery dates and inform me the earliest possible delivery?
  • Which temperature switch should I use to control the area temperature in an engine room?
  • Can I download product approvals & certificate from the Danfoss websites?
  • Can I order just the capillary tube for an AVTA?
  • Is it possible to buy just the contacts for the RT switches?
  • Which media can Danfoss products be used with?
  • Which switches should I use for seawater - or other media with particles or depositions?
  • Where do I find production date on pressure or temperature switches?
  • For the Pg plugs sold with MBC, which are the recommended cable diameter sizes?