Refrigeration And Air Conditioning
> Refrigeration And Air Conditioning
> Products
> Products & Applications in Focus
> News Articles
> Cooling Matters
> Technical Literature
> Software
> Refrigerants
> The Industries We Serve
> Training & Education
> Contact Us
> Distributor Network
> Danfoss ICLX: New Range of Two-step Servo-operated Main Valves
 
 
 
 
 

042H2102

Characteristic

Value

Type AKVA 20-2
Weight 4.712 Kg
Actuator system [mm] 13,5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Approval GOST
Coil No
Cv value [gal/min] 1,850 gpm US
Direction Straightway
EAN number 5702422120681
Function N C
Inlet connection type Weld Connection
Inlet size [in] 1 1/4 IN
Kv value [m³/h] 1,600 m3/h
Manual Operation No
Max. Working Pressure [bar] 42,0 bar
Max. Working Pressure [psig] 610 Psig
Max. OPD, 10 W a.c. [bar] 18 bar
Max. OPD, 10 W a.c. [psi] 260 psi
Medium temperature range [°C] -40 - 60 °C
Medium temperature range [°F] -40 - 140 °F
Min. ODP [bar] 0,000 bar
Min. OPD [psi] 0,000 psi
MOPD [bar/psi] 18 bar
Orifice size [mm] 8,00 mm
Outlet connection type Weld Connection
Outlet size [in] 1 1/4 IN
Pack format Single pack
Product Design Class C
Quantity per pack format 1 PC
Rated capacity, R717 [kW] 800,0 kW
Refrigerant(s) HCFC/HFC
Refrigerant(s) R717
Standard product Yes
Type designation Electric Expansion Valve