Refrigeration And Air Conditioning
> Refrigeration And Air Conditioning
> Products
> Products & Applications in Focus
> News Articles
> Cooling Matters
> Technical Literature
> Software
> Refrigerants
> The Industries We Serve
> Training & Education
> Contact Us
> Distributor Network
> Danfoss ICLX: New Range of Two-step Servo-operated Main Valves
 
 
 
 
 
Danfoss Logo
Danfoss Flexline™

One Flexline™ platform - Multiple options

Danfoss Flexline™
Simple. Efficient. Flexible.

Designed to offer clever simplicity, timesaving efficiency and advanced flexibility the Flexline™ series includes three popular product categories:

ICV Flexline™ – Control valve
ICF Flexline™ – Complete valve stations
SVL Flexline™ – Line components
Apply intelligent modularity
Benefit from increased flexibility

The Flexline™ platform is synonymous of flexibility within industrial refrigeration components. Based on a modular design concept each product features a variety of benefits, including flexible selection, easy installation and maintenance. As there is no functionality in the housing changing the function of a valve is a simple swapping of the insert.

The road to sustainability with the Flexline™ is clear as lower life cycle cost and emissions derived from leaks are further reduced thanks to its innovative design and carefully engineered valve ports.

With Danfoss you benefit from a single supplier that facilitates the whole process from start to finish. By using our Flexline™ platform you get an intelligent and cost-efficient modular solution that is approved for all refrigerants in all global markets. And which will provide you with clever simplicity, timesaving efficiency and advanced flexibility.

Control Valves – ICV Flexline™
The ICV Flexline™ family consists of ICM motor control and ICS piloted controlled servo valves. Both valve variants are based on one common valve body to offer outstanding flexibility. The modular concept of the ICV Flexline™ greatly facilitates the building of a valve that offers energy savings and reduction of down-time. All valves are designed for a maximum working pressure of 52 bar and efficiently handle CO2 and future high pressure refrigerants. As a result you are guaranteed that your needs are accommodated by a reliable, safe and green solution – both now and in the future.

Complete Valve Station – ICF Flexline™
Advanced flexibility and timesaving efficiency are characteristics of the ICF Flexline™ valve station. The multi-ported control solution offers savings in several areas by substituting a string of valves with just one valve station. Consisting of a valve housing and a maximum of four or six function modules the valve station is a true plug and play solution and easily installed. Moreover, it covers 90% of all applications in just four basic configurations and allows for more than 50 special configurations. The ICF valve station is designed for both low- and high-pressure refrigerants and can be used in liquid lines, compressor injection lines and hot gas lines.

Line Components – SVL Flexline™
Flexibility above all characterises the SVL Flexline™ line components. Using just two basic valve houses – a straightway and an angleway – the platform offers 5 different functions. The line components have been designed to meet all industrial refrigeration requirements. They cover a temperature range from -60°C to 150°C, handle working pressure up to 52 bar and are approved for all regions. The clever simplicity and advanced flexibility of the line components offer easy and timesaving selection reducing high levels of stock.

What ’s in it for…
Facility owners, Consulting engineers, Installers and technicians, OEMs and Distributors/wholesalers ?

Interested in reading more ? - see below links
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.