Refrigeration and Air Conditioning
> Products
> News Articles
> Cooling Matters
> OPTYMA PLUS™ Condensing Units
> Refrigeration Scroll
> One Reason - Many Savings
> Technical Literature
> Software
> Refrigerants
> Optyma Plus™ New Generation
> ICV
> The Industries We Serve
> Training & Education
> Contact Us
 
 
 
 
 
Danfoss Logo

Refrigeration - an introduction to the basics

The contents of this book are intended to interest those who are not engaged every day with refrigeration plant but who wish to extend their knowledge on the basic principles of appliances they see every day. The publication provides the reader with a thorough description of the elementary principles involved together with an explanation in everyday language of the practical design of the individual components.
Click below to open the pdf-file.
Danfoss MCD 500 Softstarter

The new intelligent VLT® Soft Starter MCD 500

The Danfoss VLT Soft Starter MCD 500 is a new soft starter in the power range from 7.5 to 800 kW (21 - 1600 A) with sofisticated start- and stopfunctions. 

New in the MCD 500 is the Adaptive Acceleration Control (AAC) function. This function developed by Danfoss adds intelligence to the soft starter. By continuously measuring the motor current and calculating the actual load, the MCD 500 fully automatically adjusts the start and stop profiles to obtain the best possible acceleration and decelaration for your application