With the VLT AutomationDrive, Danfoss introduced a new generation frequency drives based on a completely new power and control platform.
Today this new generation consists of the VLT AutomationDrive, VLT HVAC Drive, VLT AQUA Drive and the VLT Micro Drive.
Thanks to the new VLT High Power Drives, that are also part of this new generation, Danfoss now supplies drives in the power range from 0,18 kW to 1,4 MW.