(IE) Danfoss Ireland
VLT® Drives
> VLT Drives
> Products
> How to ...
> Software Downloads
> Documentation
> About ...
 
 
 
 
 

Decentral Products

VLT® DriveMotor FCM 300

The VLT® FCM 300 Series is an integrated drive-motor solution which combines a VLT® frequency converter and a high standard quality motor in a single product. 

The frequency converter is attached in place of the motor...

VLT® Decentral FCD 300

The VLT® FCD 300 is a complete frequency converter designed for decentral mounting. It can be mounted on the machine/wall -close to the motor - or directly on the motor.  

The decentral design reduces the need for central contr...