(IE) Danfoss Ireland
VLT® Drives
> VLT Drives
> Products
> How to ...
> Software Downloads
> Documentation
> About ...
 
 
 
 
 
Danfoss Logo
VLT drives

VLT® drives - Save energy and reduce the Cost of Ownership

Energy prices are high and are expected to rise dramatically in future. At the same time CO2 emissions may be subject to taxes and have to be reduced as much as possible. So if you ever had to look seriously at saving energy, it is now.

With VLT® drives you are able to achieve the best possible energy savings. At the same time these drives reduce your Costs of Ownership dramatically. Because reliability and efficiency are improved, unwanted stops are prevented, wear is reduced and the life time of your installation is prolonged.

VLT® drives are available in the power range from 0,18 kW to 1,4 MW, in IP 00 to IP 66 enclosures and with the features and options that make them the best solution for all electric drive applications. 
Danfoss VLT drives documentation

BROCHURES, FACTSHEETS & TECHNICAL LITERATURE

All the information you need 

All information available about our VLT products can be found on the 
Danfoss.com website. 

All documents are available in pdf-format for download. In case you want to receive information in print, please use the contact form to let us know.
Danfoss VLT drives

THE NEW GENERATION VLT DRIVES

With the VLT AutomationDrive, Danfoss introduced a new generation frequency drives based on a completely new power and control platform. 

Today this new generation consists of the VLT AutomationDrive, VLT HVAC Drive, VLT AQUA Drive and the VLT Micro Drive.

Thanks to the new VLT High Power Drives, that are also part of this new generation, Danfoss now supplies drives in the power range from 0,18 kW to 1,4 MW.
Contact Danfoss VLT Drives

CONTACT DANFOSS VLT DRIVES

For more information about the VLT frequency drives and soft starters call the VLT Sales Department at 
+ 44 (0)870 241 7100

For information about the Danfoss VLT Sales & Service Partners, please click on the links below.
VLT Low Harmonic Drives

VLT® Low Harmonic Drives

Where the performance of other low harmonic technologies depends of stability and load or effect the controlled motor, the new Danfoss Low Harmonic drives continuously regulate the network and load conditions without affecting the connected motor. 

The new VLT Low Harmonic Drives cause no increased winding stress or reduction of the bearing lifetime. 

The VLT Low Harmonic Drives meet the toughest harmonic recommendations and give the user full readout of the unit performance towards the grid including graphical overview of grid behaviour.