VLT Drives
> Drives Solutions
> Products
> Software Downloads
> Documentation
> About Us
> VLT® Highpower Video
> What VLT is All About
> Service
> Contact Sales & Service
 
 
 
 
 
Danfoss Logo

VLT® Drives - Award Winning Drives Solutions

Since 1968 Danfoss Drives has been dedicated to developing VLT® electronics to control speed, torque, acceleration, synchronisation, positioning, and the overall performance of AC motors.

The reliable and innovative VLT® drives are designed to support any automation application and provide major energy savings. An awardwinning, innovative modular design makes VLT® drives extremely flexible, enabling us to deliver within days highly customised drives, tested from the factory.

VLT® drives are provided within the range 0.18 - 1,400 kW.

VLT® High Power Drives

VLT® performance goes up to 1.4 MW.

You will find all the same qualities in the VLT® high power range that you have experienced since Danfoss put the first mass produced drives on the market in 1968.
VLT Low Harmonic Drives

VLT® Low Harmonic Drives

Where the performance of other low harmonic technologies depends on stability and load or effect the controlled motor, the new Danfoss Low Harmonic drives continuously regulate the network and load conditions without affecting the connected motor.Dry run detection and Enhanced Sleep Mode Added

The new VLT® 2800 features improve pump operation significantly and result in improved energy savings as well as pump protection in case of dry run situations.

The Press Wrote...  We stay in touch

Basic Physics Drives Energy Savings

Danfoss Drives has unveiled its new VLT® HVAC drives, which it claims raises the industry’s benchmark for energy saving, variable speed drives for the hvac & refrigeration market.

Danfoss main sponsor for Climate Consortium Denmark

Danfoss is the main sponsor for Climate Consortium Denmark - the official focal point for all Danish business-related activities leading up to the UN Climate Change Conference.

Climate Consortium Denmark
Climate Consortium Denmark is a public-private sector partnership. It is established in order to strengthen the awareness of the competences and solutions of Danish businesses, industries and universities in the clean-tech area, nationally as well as internationally.