Vöruflokkar
> Hitabúnaður
 
 
 
 
 

088U0211

Einkenni

Gildi

Gerð Room Thermostat CF2
CodeNumber 088U0211
Product Room Thermostat, Public
Type CF-RP
Description Tamperproof room thermostat for wireless CF2 system
Power Supply 2 x 1,5 V Alkaline AA batteries
Transmission Frequency 868.42 MHz
Range 30 m (in normal buildings) m
Temperature Setting Range 5 - 35 °C
Weight 0.21 kg
Software description Thermostat,CF2,Public
Software info Public
EAN 5702420068206