Hitabúnaður
> Hitabúnaður
> Vörur
 
 
 
 
 

XB 20, 1 umf.

Ascending Order10 Fl.
select
select
>004B1205
XB 20XB 20-1 1025 barExt. threadG 1 A x 50mm110
>004B1208
XB 20XB 20-1 1625 barExt. threadG 1 A x 50mm116
>004B1210
XB 20XB 20-1 2025 barExt. threadG 1 A x 50mm120
>004B1213
XB 20XB 20-1 2625 barExt. threadG 1 A x 50mm126
>004B1215
XB 20XB 20-1 3025 barExt. threadG 1 A x 50mm130
>004B1218
XB 20XB 20-1 3625 barExt. threadG 1 A x 50mm136
>004B1220
XB 20XB 20-1 4025 barExt. threadG 1 A x 50mm140
>004B1225
XB 20XB 20-1 5025 barExt. threadG 1 A x 50mm150
>004B1230
XB 20XB 20-1 6025 barExt. threadG 1 A x 50mm160
>004B1235
XB 20XB 20-1 7025 barExt. threadG 1 A x 50mm170