Hitabúnaður
> Hitabúnaður
> Vörur
 
 
 
 
 

004B3030

Einkenni

Gildi

Gerð XB 10-2 umferð
CodeNumber 004B3030
Type XB 10-2 60/60
Max. operation pressure 25 bar
Connection type Ext. thread
Connection size G 1 A x 50mm
Number of passes 2
Number of plates 60/60
Medium Circulation water
Medium alternative 1 Glycolic water up to 50%
tmin -10 °C
tmax 180 °C
Heatsurface 2.67 m2
Channel volume 2.95 Litres
Plate material 1.4404 (AISI 316L)
Plate type XB 10
Plate height 288 mm
Plate width 118 mm
Overall length 419 mm
Overall width 118 mm
EAN 5702421901038