Hitabúnaður
> Hitabúnaður
> Vörur
 
 
 
 
 

004B2027

Einkenni

Gildi

Gerð XB 06L
CodeNumber 004B2027
Type XB 06L-1 20
Max. operation pressure 25 bar
Connection type Ext. thread
Connection size G 3/4" A x 20mm
Number of passes 1
Number of plates 20
Medium Circulation water
Medium alternative 1 Glycolic water up to 50%
tmin -10 °C
tmax 180 °C
Heatsurface 0.41 m2
Channel volume 0.22 Litres
Plate material 1.4404 (AISI 316L)
Plate type XB 06L
Plate height 320 mm
Plate width 95 mm
Overall length 62.5 mm
Overall width 95 mm
EAN 5706560364334