Agriculture
The Danfoss IXA sensor can help increase productivity and energy efficiency by monitoring central parameters for the indoor climate and well-being of the livestock. By real time monitoring the temperature, CO2 and NH3 levels in i.e. a chicken production facility, optimal conditions and productivity can be ensured throughout the production cycle.
The unique and patented construction of the Danfoss IXA sensor ensures accurate and reliable data input and long lifetime of the sensor even in the harshest environments.