(NL) Danfoss Nederland
VLT Drives - Elektrische Aandrijftechniek
> Drives Solutions1
> Productoverzicht
> Toepassingen
> Nieuws
> Documentatie
> Stel zelf uw VLT regelaar samen met de Drive Configurator
> Download de gratis VLT Motion Control Tool software
> Service
> Training
> inMotion - de VLT Nieuwsbrief
> Over ons
> Contact Formulier
 
 
 
 
 
Danfoss Logo
Dryer

Dryer

User-friendly control, distributed intelligence and reduced power consumption are beneficial for dryer applications.
The capacity is always matched to the actual load - all the way up to 1.2 MW.

Lower installation cost
VLT® drives are fitted with a built-in smart logic controller and auto tune PID controllers. They can control fans, pumps and compressors. Valuable data points are saved.


Resonance Monitoring
By pressing a few buttons on the Local Control Panel the drive can be set to avoid frequency bands at which connected fans create resonance in the system.

Intelligent functions
The VLT® drives handle logical rules and input from sensors, real-time functionality, and time-related actions. This enables the drives to control a wide range of functions, including cascaded P-PI for temperature control.


Features

Benefits

Variable speed control

Optimised drying process time
Flexibility of process

Controlled airflow

Controlled heat dissipation
Flexibility of process

Controlled pressure Spray optimisation