(NL) Danfoss Nederland
Elektrische Aandrijftechniek
> Elektrische Aandrijftechniek
> Toepassingen
> Nieuws
> Producten
> Drive Configurator
> Documentatie
> Software Downloads
> Service
> Training
> Over ons
 
 
 
 
 
Danfoss Logo
Compressor

Compressor

Variable speed control of a compressor offers the ability to match the capacity to the actual need based on measure-ments in the system. Costs are reduced both through
energy savings when running at lower speed, but also through lower installation costs caused by optimisation of the system and the compressor itself.

VLT® drives are designed to offer flexible, intelligent control of scroll, screw, piston and centrifugal compressors.
VLT® drives optimise control of compressors, reduce energy consumption and provide constant pressure regulation.

Fewer starts and stops will reduce mechanical wear, and speed control is attractive when an air compressor is running for long periods at partload.

Compressors benefit from dedicated features in VLT® drives. With the “skip resonance” function you easily identify for the drive which frequencies to pass to avoid frequency noise and damage.

VLT® soft starters, high-power drives, AHF harmonic filters with built-in cascade controller option, DC coils, and PID controllers are applied.


Features

Benefits

Over capacity

No need for larger compressor/drive

Reduced current limit


Ensure functionality of cooling system 
Protect the application

Running at current limit

Extend the system's capacity

Minimum starts and stops


Protect compressor
Reduce energy consumption

Setpoint in temperature

Easy commissioning

Monitor running hours

Schedule maintenance

Electronic control

Less maintenance

Cascade control

Stable pressure

Quick start up
Protect compressor
Reduce energy consumption

Bewezen resultaten van een eersteklas fabrikant in industriële koeltechniek

In welke industrie u ook actief bent: Danfoss Industrial Refrigeration kan een perfecte industriële maatwerkoplossing leveren.


Wereldwijd leveren we klantgerichte innovaties op basis van een grondige kennis van de sector en persoonlijke lokale service.