| 20 article(s) | | | | | | | | | |
| | MBS 3250 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | CÂBLE VOLANTS | 0,5 % | 1,0000 - 5,0000 V | |
| | MBS 3250 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | M12 x 1, 4 pin, EN 60947-5-2 | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | CÂBLE VOLANTS | 0,5 % | 1,0000 - 5,0000 V | |
| | MBS 3250 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | AMP Econoseal, J-series | 0,5 % | 0,0000 - 5,0000 V | |
| | MBS 3250 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 0,0000 - 10,0000 V | |
| | MBS 3250 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | M12 x 1, 4 pin, EN 60947-5-2 | 0,5 % | 0,0000 - 10,0000 V | |
| | MBS 3250 | Gauge (relative) | 0,00 - 600,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 40,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 10,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 2,50 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 4,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 6,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 16,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |
| | MBS 3250 | Gauge (relative) | 0,00 - 25,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 0,5 % | 4 - 20 mA | |