| 31 article(s) | | | | | | | | | |
| | MBS 3050 | Gauge (relative) | 0,00 - 100,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 160,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 10,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 600,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 60,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 16,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 6,00 bar | - | G 1/4 | M12 x 1, 5 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | -1,00 - 9,00 bar | - | G 1/4 | M12 x 1, 5 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 10,00 bar | - | G 1/4 | M12 x 1, 5 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | M12 x 1, 5 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | M12 x 1, 4 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | -1,00 - 5,00 bar | - | G 1/4 | M12 x 1, 5 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |
| | MBS 3050 | Gauge (relative) | 0,00 - 40,00 bar | - | G 1/4 | M12 x 1, 4 pin, EN 60947-5-2 | 1,00 % | 4 - 20 mA | |