| 5 article(s) | | | | | | | | | |
| | MBS 2050 | Gauge (relative) | 0,00 - 160,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 10 - 90 % ratiometric | |
| | MBS 2050 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 10 - 90 % ratiometric | |
| | MBS 2050 | Gauge (relative) | 0,00 - 400,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 10 - 90 % ratiometric | |
| | MBS 2050 | Gauge (relative) | 0,00 - 600,00 bar | - | G 1/4 | Pg 9, EN 175301-803-A | 1,00 % | 10 - 90 % ratiometric | |
| | MBS 2050 | Gauge (relative) | 0,00 - 250,00 bar | - | G 1/4 | AMP Econoseal, J-series, 3 pin | - | 10 - 90 % ratiometric | |