| 5 article(s) | | | | | | | |
| | Flange set | Joints encastrés | ISO 228-1 | 65 mm | G | EVSI 65, WVS 65, WVTS 65 | |
| | Flange set | Joints encastrés | DIN 2526 | 50 mm | soudé | WVS 50, WVTS 50 | |
| | Flange set | Joints encastrés | DIN 2526 | 65 mm | soudé | EVSI 65, WVS 65, WVTS 65 | |
| | Flange set | Joints encastrés | DIN 2526 | 75 mm | soudé | EVSI 80, WVS 80, WVTS 80 | |
| | Flange set | Joints encastrés | DIN 2526 | 100 mm | soudé | EVSI 100, WVS 100, WVTS 100 | |