| 6 article(s) | | | | | | |
| | RET230-C03 | RET230C03 | Inversion Chaud/Froid manuelle par selecteur. Action sur moteur thermique ou vanne. | 230 Vac, ±15%, 50/60Hz V.a.c. | 85 wide x 86 high x 42 deep | |
| | RET230 HC3 | RET230 HC-1 | Heat/Cool thermostat for use in 4-pipe fan-coil systems. With built-in sensor and single speed fan. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. | 230 V.a.c. | 110 wide x 90 high x 40 deep | |
| | RET230 HC3 | RET230 HCA-1 | Heat/Cool thermostat for use in 4-pipe fan-coil systems. With remote sensor and single speed fan. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. | 230 V.a.c. | 110 wide x 90 high x 40 deep | |
| | RET230 HC3 | RET230 HC-3 | Heat/Cool thermostat for use in 4-pipe fan-coil systems. With built-in sensor and three speed fan. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. | 230 V.a.c. | 110 wide x 90 high x 40 deep | |
| | RET230 HCW3 | RET230 HCW-1 | Heat/Cool thermostat with built-in sensor for use in 2-pipe fan-coil systems with central changeover between heating and cooling. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. Single speed fan. | V.a.c. | 110 wide x 90 high x 40 deep | |
| | RET230 HCW3 | RET230 HCW-3 | Heat/Cool thermostat with built-in sensor for use in 2-pipe fan-coil systems with central changeover between heating and cooling. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. Three speed fan. | V.a.c. | 110 wide x 90 high x 40 deep | |