| 6 article(s) | | | | | | | |
| | BHO | BHO 71.10 | 10 sec. | 13 sec. | 15 sec. | 230 V | |
| | BHO | BHO 72.10 | 10 sec. | 13 sec. | 15 sec. | 230 V | |
| | BHO | BHO 72.11 | 10 sec. | 6 sec. | 20 sec. | 230 V | |
| | BHO | BHO 73.10 | 10 sec. | 13 sec. | 2 sec. | 230 V | |
| | BHO | BHO 74.10 | 5 sec. | 25 sec. | 2 sec. | 230 V | |
| | BHO | BHO71A.10 | 10 sec. | 13 sec. | 15 sec. | 230 V | |