Les produits par famille
> Réfrigération / Conditionnement d'air
> Chauffage
> Variateurs VLT®
> Industrial Automation
> Énergie solaire
> High-Pressure Pumps
 
 
 
 
 

Pressostats différentiels

La gamme de pressostats différentiels comprend des composants pour un usage industriel général ainsi que des pressostats spécialisés pour les applications difficiles.
45 produit(s)

Questions fréquemment posées

  • What is the maximum/minimum pressure/temperature at which Danfoss switches can be set?
  • What is the DIN numbering of terminals?
  • What is differential?
  • How can the differential in RT controls be adjusted?
  • After installing the switch and making the setting based on scale values, the real system pressure value and scale value seem not to correspond. What is the reason?
  • Where can I find approvals and certificates for Danfoss products? E.g. do you have a PED certificate for KP7W?
  • Do Danfoss products comply with RoHS directive (Restriction of Hazardous Substances)?
  • I am looking for the on/off switch with the highest possible IP protection, what options do I have?
  • How does the manual reset work in relation to on/off switches?
  • What is differential setting (pressure or temperature)?
  • What does SPDT stands for?
  • What is the most common contact system type used in Danfoss switches?
  • Which is the best choice among pressure switches for marine applications with high pulsating media?
  • What would be the best pressure switch choice for applications requiring high repeatability, accuracy and adjustable differential?
  • When is it recommended to use a gold-plated contact system?
  • I'm looking for a Danfoss code number and I have not found it in any catalogues?
  • Could I send you a Danfoss part for repair?
  • Does Danfoss offer products with ATEX certificate (EEx)?
  • Can I order the membrane for the CAS 155 as a spare part?
  • Where I can find technical information regarding on/off switches?
  • Can a RT262AL pressure switch be used with water?
  • Do I need an external power supply for RT switches?
  • Can you deliver your products wordwide?
  • Do you have a complete catalogue showing all your products?
  • Can you deliver products exclusively made for us?
  • Which distribution channels does Danfoss use?
  • Can I review your stock online?
  • Where can I find technical drawings of Danfoss products?
  • Where do I direct commercial or technical questions?
  • Do you have local stock?
  • Where can we find your data sheets?
  • Do you have local websites in my language?
  • Is it possible to place orders online?
  • Does Danfoss operate globally?
  • Is Danfoss a German company?
  • Is it possible to order an MBC with short cable and special plug (different then DIN plug)?
  • Where can I find some technical information about your products?
  • Is it possible to recognize if a RT has "double" bellows installed, from just looking at it from outside?
  • Can you send me literature, brochures or catalogues on your products?
  • I placed an order through e-commerce. Could you please check the delivery dates and inform me the earliest possible delivery?
  • How can I monitor when I have to change the element of my filter?
  • Is a pressure switch' differential and a differential pressure switch the same?
  • Which switches should I use for seawater - or other media with particles or depositions?
  • Where do I find production date on pressure or temperature switches?
  • For the Pg plugs sold with MBC, which are the recommended cable diameter sizes?