| 16 article(s) | | | | | | | | | | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | - | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | - | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | LCD | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | LCD | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | - | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | - | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | LCD | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | LCD | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | - | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | - | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | LCD | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, MODBUS, RS485 | LCD | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | - | |
| | MCX061V | 24 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | - | |
| | MCX061V | 110 V, 230 V | - | 7 pc | 3 pc | 8 pc | 6 pc | CANBUS, ETHER, MODBUS, RS485 | LCD | |