Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SFA 15 T, standard indstillingstryk

SFA indløbs-flowdiameter: - 13 mm (½ in.) Klassifikation: Fluidagruppe 1, kategori: IV
Ascending Order31 Post(er)
select
select
>148F3210
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 10 bar 145 psig
>148F3211
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 11 bar 160 psig
>148F3212
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 12 bar 174 psig
>148F3213
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 13 bar 189 psig
>148F3214
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 14 bar 203 psig
>148F3215
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 15 bar 218 psig
>148F3216
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 16 bar 232 psig
>148F3217
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 17 bar 247 psig
>148F3218
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 18 bar 261 psig
>148F3219
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 19 bar 276 psig
>148F3220
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 20 bar 290 psig
>148F3221
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 21 bar 305 psig
>148F3222
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 22 bar 319 psig
>148F3223
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 23 bar 334 psig
>148F3224
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 24 bar 348 psig
123