Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

BSV 8, standard indstillingstryk

Ascending Order16 Post(er)
select
select
>2416+200
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 10 bar 145 psig
>2416+201
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 13 bar 189 psig
>2416+202
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 18 bar 261 psig
>2416+203
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 20 bar 290 psig
>2416+204
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 21 bar 305 psig
>2416+205
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 25 bar 363 psig
>2416+221
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 16 bar 232 psig
>2416+224
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 22 bar 319 psig
>2416+225
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 19 bar 276 psig
>2416+309
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 11 bar 160 psig
>2416+310
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 12 bar 174 psig
>2416+311
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 14 bar 203 psig
>2416+312
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 15 bar 218 psig
>2416+313
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 17 bar 247 psig
>2416+314
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 23 bar 334 psig
12