Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICV 20 ventilhus

Temperaturområde: –60 - +120° C (–76 - +248° F). Maks. driftstryk: 52 bar (754 psig).
Ascending Order10 Post(er)
select
select
select
select
>027H1129
ICV 20 Valve bodyASME B 16.22 Lodde 16 mm 5/8 in
>027H1132
ICV 20 Valve bodyEN 1254 Lodde 16 mm 5/8 in
>027H1145
ICV 20 Valve bodyEN 10220 Stuksvejse 20 mm 3/4 in
>027H1148
ICV 20 Valve bodyANSI B 36.10 SCHEDULE 80 Stuksvejse 20 mm 3/4 in
>027H1151
ICV 20 Valve bodyASME B 16.11 Svejsestuds 20 mm 3/4 in
>027H1154
ICV 20 Valve bodyEN 1254 Lodde 22 mm 7/8 in
>027H1157
ICV 20 Valve bodyANSI/ASME B1.20.1 NPT 20 mm 3/4 in
>027H1160
ICV 20 Valve bodyASME B 16.22 Lodde 22 mm 7/8 in
>027H1163
ICV 20 Valve bodyEN 10220 Stuksvejse 25 mm 1 in
>027H1166
ICV 20 Valve bodyANSI B 36.10 SCHEDULE 80 Stuksvejse 25 mm 1 in