| 4 Post(er) | | | | | | | | | | |
| | KP1E | Lodde, ODF | 1/4 in | CCC, PED | -0,20 - 7,50 bar | 0,70 - 4,00 bar | SPDT guld | Ci=10 nF , Ii=0.1 A , Li=0.1 mH , Ui=30 V | IP44 | |
| | KP1E | Lodde, ODF | 1/4 in | CCC, PED | -0,90 - 7,00 bar | 0,70 bar | SPDT guld | Ci=10 nF , Ii=0.1 A , Li=0.1 mH , Ui=30 V | IP30 | |
| | KP7EW | Lodde, ODF | 1/4 in | CCC, PED | - | 4,00 - 10,00 bar | SPDT guld | Ci=10 nF , Ii=0.1 A , Li=0.1 mH , Ui=30 V | IP44 | |
| | KP7EB | Lodde, ODF | 1/4 in | C UL US, CCC, PED | - | 4,00 bar | SPDT | Ci=10 nF , Ii=0.1 A , Li=0.1 mH , Ui=30 V | IP30 | |