Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FSA, flare/loddeadaptere

Standard: DIN 8964Kølemidler: HFC, HCFC, CFC og andre flourerede kølemidlerMax. driftstryk = 35 barLækage: Max. 1 g / år Note: hvert sæt indeholder 2 stk.
Ascending Order19 Post(er)
select
select
select
select
>023U800166
FSA 26mFlare 1/4 in -6 mm Multi pack
>023U800266
FSA 22Flare 1/4 in 1/4 in -Multi pack
>023U800366
FSA 310mFlare 3/8 in -10 mm Multi pack
>023U800466
FSA 33Flare 3/8 in 3/8 in -Multi pack
>023U800566
FSA 412mFlare 1/2 in -12 mm Multi pack
>023U800666
FSA 44Flare 1/2 in 1/2 in -Multi pack
>023U800766
FSA 516mFlare 5/8 in 5/8 in 16 mm Multi pack
>023U801066
FSA 66Flare 3/4 in 3/4 in -Multi pack
>023U801166
FSA 26mFlare 1/4 in -6 mm Multi pack
>023U801266
FSA 22Flare 1/4 in 1/4 in -Multi pack
>023U801366
FSA 310mFlare 3/8 in -10 mm Multi pack
>023U801466
FSA 33Flare 3/8 in 3/8 in -Multi pack
>023U801566
FSA 412mFlare 1/2 in -12 mm Multi pack
>023U801666
FSA 44Flare 1/2 in 1/2 in -Multi pack
>023U801766
FSA 516mFlare 5/8 in 5/8 in 16 mm Multi pack
12