Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DML Eliminator, flaretilslutninger, 100% molecular sieves

Optimeret til HFC kølemidler og polyolester- (POE) eller polyalkylglykololier (PAG).100% 3Å Molecular Sieve.Temperaturområde: -40° C - +70° C
Ascending Order23 Post(er)
select
select
select
select
select
select
select
>023Z0049
DML 303Stål 10 mm 3/8 in 10,0 mm 3/8 in 30 cu.in. -6,40 g
>023Z0050
DML 304Stål 12 mm 1/2 in 12,0 mm 1/2 in 30 cu.in. -6,40 g
>023Z0051
DML 305Stål 16 mm 5/8 in 16,0 mm 5/8 in 30 cu.in. -6,40 g
>023Z0108
DML 413Stål 10 mm 3/8 in 10,0 mm 3/8 in 41 cu.in. -8,90 g
>023Z0109
DML 414Stål 12 mm 1/2 in 12,0 mm 1/2 in 41 cu.in. -8,90 g
>023Z0110
DML 415Stål 16 mm 5/8 in 16,0 mm 5/8 in 41 cu.in. -8,90 g
>023Z0193
DML 306Stål 19 mm 3/4 in 19,0 mm 3/4 in 30 cu.in. -6,40 g
>023Z3050
DML 304Stål 12 mm 1/2 in 12,0 mm 1/2 in 30 cu.in. -6,40 g
>023Z3193
DML 306Stål 19 mm 3/4 in 19,0 mm 3/4 in 30 cu.in. -6,40 g
>023Z5035
DML 032Stål 6 mm 1/4 in 6,0 mm 1/4 in 03 cu.in. -0,58 g
>023Z5036
DML 033Stål 10 mm 3/8 in 10,0 mm 3/8 in 03 cu.in. -0,58 g
>023Z5037
DML 052Stål 6 mm 1/4 in 6,0 mm 1/4 in 05 cu.in. -0,87 g
>023Z5038
DML 053Stål 10 mm 3/8 in 10,0 mm 3/8 in 05 cu.in. -0,87 g
>023Z5039
DML 082Stål 6 mm 1/4 in 6,0 mm 1/4 in 08 cu.in. -1,36 g
>023Z5040
DML 083Stål 10 mm 3/8 in 10,0 mm 3/8 in 08 cu.in. -1,36 g
12